Publiceer je producten
Geofanti – modular seating

Geofanti – modular seating

The distinctive silhouette resulted from prioritising performance and material circularity in addition to a bold design language. The upholstery can be fully removed for cleaning, repairs and refreshes, while the extended legs – a set of protective ‘shoes’ are optional – allow for easy cleaning underneath. At the end of its lifespan, Geofanti can be separated into its component parts for recycling. This versatile sofa is suited to an array of environments but will always provide an inviting and cosy spot to rest.

DESIGN ANYA SEBTON
2024

Specificatie
  • All modules can be used as solitaires or be linked. Linking device included in all units. Right/Left unit described as when sitting in the unit. Shell of fibre board with high resilient polyurethane foam. Seat with Nozag spring. Adjustable glides.


    Options

    Power supply and USB outlets at additional cost. Powder coated or chromed protective metal caps (metallskoning) for legs as at an additional cost.
     

    Weight

    1 seater left unit 35 kg

    1 seater right unit 35 kg

    1 seater with back 28 kg

    2 seater with back 42 kg

    2 seater with short back left 40 kg

    2 seater with short back right 40 kg

    1 seater without back 22 kg

    2 seater without back 33 kg

Technische specificatie
  • Unieke ref.geofanti-modular-seating
  • ProductfamilieModular Seating
  • ProductgroepGeofanti
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-02-06
  • Editienummer1
Classificatie
  • Categorie BIMobjectMeubilair - Banken
  • IFC-classificatieFurniture