Publiceer je producten
Bluestone - Porcelain Tiles
Bluestone - Porcelain Tiles
Bluestone - Porcelain Tiles

    Bluestone - Porcelain Tiles

    With Bluestone, Landmark redefines the design traditions of interior and exterior spaces. The collection is available in a rich array of colors, finishes, sizes and thicknesses, celebrating the distinct look of Pennsylvania stone. Bluestone perfectly combines 9 mm Porcelain Tiles for interior applications with decorative Porcelain Veneers for wall design and the strength of Frontier20 Porcelain Pavers, creating an unparalleled Bluestone look world for contemporary architectural projects.

    Colors: Bluestone Blue Select, Bluestone Thermal Blue Select, Bluestone Full Color

    Sizes: 12"x24" / 24"x48" / Mosaic A / Mosaic D Hexagon 

    Technische specificatie
    • Unieke ref.bluestone
    • ProductfamiliePorcelain Tiles
    • ProductgroepDesign Work
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-05-06
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPorselein
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectVloeren - Tiles
    • ETIM-codeEC011340
    • ETIM-naamCeramic tile
    • Uniclass 2015-codePr_35_93_96_19
    • Uniclass 2015-beschrijvingCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitelCeramic Tiling
    • OmniClass-nummer23-15 17 13 13 17 11
    • OmniClass-titelPorcelain Tile Flooring