Publiceer je producten
Isofactor Isocopre

Isofactor Isocopre

3.8 van de 5 sterren3.8(9 reviews)

The ISOFACTOR® range of roof panels has been designed for use in the agricultural and livestock industry, which has specific and distinctive requirements in terms of performance.

ISOFACTOR® not only offers a high degree of thermal insulation, it is also hygienic and offers good resistance to mechanical stress, mould, acids, rust and any other type of corrosion. 

ISOFACTOR® insulated roof panels have a sheet of fibreglass applied to the internal side, meaning they can be cleaned and washed, thus preventing deterioration issues.
This feature makes it an innovative roof panel that will last well over time and protects your investment. ISOFACTOR® ISOCOPRE is a self-supporting sandwich panel composed of a high-density expanded polyurethane insulating layer, CFC-free and therefore environmentally friendly, faced with a rigid external layer of prepainted steel or aluminium with six ribs and excellent static resistance and a fibreglass facing, which may be subject to colour alterations.
Maximum manufacturing thickness 100 mm.

Specificatie
  • Lattonedil ISOFACTOR® ISOCOPRE Roof panel.

    . 6 ribs sandwich roof panel.

    . Insulation: polyurethane.

    . External skin: corrugated metal sheet.

    . Internal skin: fiberglass facing.

Technische specificatie
  • Unieke ref.isofactor
  • ProductfamilieRoof Panel
  • ProductgroepPolyurethane PUR
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-09
  • Editienummer1
  • Breedte (mm)1000
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalPolyurethaan
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectMuren - Sandwichpanelen
  • UNSPSC-naamStructures and Building and Construction and Manufacturing Components and Supplies
  • UNSPSC-code30
  • Uniclass 2015-codePr_25_71_50_22
  • Uniclass 2015-beschrijvingComposite panels
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitelMetal Roof Panels
  • OmniClass-nummer23-13 39 27 11 11
  • OmniClass-titelMetal Roof Panels
  • CSI UniFormat II-codeB30
  • CSI UniFormat II-titelROOFING

Beschikbaarheid regio

Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië