Publiceer je producten
Isofactor Eurocopre

Isofactor Eurocopre

3.8 van de 5 sterren3.8(5 reviews)

Cost effective, good load-bearing performance, good resistance to aggressive agents and good hygiene and safety are just some of the benefits offered by ISOFACTOR®, roof panels specifically designed for livestock buildings.

ISOFACTOR® panels have a lower facing in fibreglass, making them particularly good for use in the agricultural and livestock industry as they are resistant to acids and the chemical products commonly used for cleaning and hygiene purposes in livestock areas. ISOFACTOR® EUROCOPRE is a self-supporting sandwich panel composed of a high-density expanded polyurethane insulating core, faced with a rigid external layer of prepainted steel or aluminium with four ribs and a fibreglass facing, which may be subject to colour alterations.
Maximum manufacturing thickness 100 mm.

Specificatie
  • Lattonedil ISOFACTOR® EUROCOPRE Roof panel.

    . 4 ribs sandwich roof panel.

    . Insulation: polyurethane.

    . External skin: corrugated metal sheet.

    . Internal skin: fibreglass facing.

Technische specificatie
  • Unieke ref.isofactor-eurocopre
  • ProductfamilieRoof Panel
  • ProductgroepPolyurethane PUR
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-09
  • Editienummer1
  • Breedte (mm)1000
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalPolyurethaan
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectMuren - Sandwichpanelen
  • UNSPSC-naamStructures and Building and Construction and Manufacturing Components and Supplies
  • UNSPSC-code30
  • Uniclass 2015-codePr_25_71_50_22
  • Uniclass 2015-beschrijvingComposite panels
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitelMetal Roof Panels
  • OmniClass-nummer23-13 39 27 11 11
  • OmniClass-titelMetal Roof Panels
  • CSI UniFormat II-codeB30
  • CSI UniFormat II-titelROOFING