Publiceer je producten
Isopar HP

Isopar HP

ISOPAR® HP is an insulating wall panel made of polyisocyanurate, a chemically and thermically stable material: the breaking of the isocyanurate bond occurs above 200°C.

It can be defined as fireproof or fire retardant. ISOPAR® HP is available with 4 different external finishing profiles.

Specificatie
  • Lattonedil ISOPAR® HP Wall panel.

    . Flat sandwich wall panel.

    . Insulation: polyisocyanurate.

    . External skin: metal sheet with 4 version: staved, scored, smooth, diamond.

    . Internal skin: metal sheet.

Technische specificatie
  • Unieke ref.isopar-hp
  • ProductfamilieWall Panel
  • ProductgroepPolyisocyanurate PIR
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-09
  • Editienummer1
  • Breedte (mm)1000
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalPolyisocyanoraat PIR
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectMuren - Sandwichpanelen
  • UNSPSC-naamWall finishing materials
  • UNSPSC-code301615
  • Uniclass 2015-codePr_25_71_50_22
  • Uniclass 2015-beschrijvingComposite panels
  • CSI MasterFormat 2014 Code07 42 13.19
  • CSI MasterFormat 2014 TitelInsulated Metal Wall Panels
  • OmniClass-nummer23-15 13 19 11
  • OmniClass-titelMetal Wall Panels
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls