Publiceer je producten
Isoparfire Elegant

Isoparfire Elegant

ISOPARFIRE® ELEGANT is a panel designed to be used on walls that need to be safe and look good. It features fire resistance class A2-s1,d0 as it is made of mineral fibre; in addition, it stands out for its hidden fasteners so that the panels on the walls look seamlessly applied. It is coated in two backings of pre-painted galvanised steel, or, optionally, stainless steel or pre-painted natural aluminium, with a standard thickness of 0.5 mm each.

Double plates are optionally available in other thicknesses as well.

Density of insulation
Density: 100 Kg/m3 ±10%.

Other densities optionally available.
Note: manufacturing-wise it is impossible to fill the lip of the joint. This is due to the characteristics of the type of insulation.

Specificatie
  • Lattonedil ISOPARFIRE® ELEGANT Wall panel.

    . Flat sandwich wall panel.

    . Insulation: mineral fibre.

    . External skin: metal sheet with 4 version: staved, scored, smooth, diamond.

    . Internal skin: metal sheet.

Technische specificatie
  • Unieke ref.isoparfire-elegant
  • ProductfamilieWall Panel
  • ProductgroepMineral fiber
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-02-13
  • Editienummer1
  • Breedte (mm)1000
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalSteenwol
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectMuren - Sandwichpanelen
  • UNSPSC-naamWall finishing materials
  • UNSPSC-code301615
  • Uniclass 2015-codePr_25_71_50_22
  • Uniclass 2015-beschrijvingComposite panels
  • CSI MasterFormat 2014 Code07 42 13.19
  • CSI MasterFormat 2014 TitelInsulated Metal Wall Panels
  • OmniClass-nummer23-15 13 19 11
  • OmniClass-titelMetal Wall Panels
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls