Publiceer je producten
Isoparfire Glass Elegant Sound 2

Isoparfire Glass Elegant Sound 2

ISOPARFIRE® GLASS ELEGANT SOUND is a full sandwich wall panel, with lots of special properties that is worth considering if you are looking for:

- excellent fire response (fire resistance, class A2-s1,d0)
- light-weight material and construction (due to wool fibreglass)
- excellent acoustic performance (due to a micro-holed inner backing that enhances its soundproofing and sound absorption levels)
- perfect aesthetic effect (hidden fasteners give it an even appearance).
Metal backings are optionally available in pre-painted or plastic-coated galvanised steel, embossed or pre-painted natural aluminium or stainless steel.

Specificatie
  • Lattonedil ISOPAR® Wall panel.

    . Flat sandwich wall panel.

    . Insulation: fibreglass.

    . External skin: metal sheet with 4 version: staved, scored, smooth, diamond.

    . Internal skin: metal sheet.

    Sound absorption Thickness mm  100: AW = 0.95

    Soundproofing Thickness mm 100: RW = 35 dB

Technische specificatie
  • Unieke ref.isoparfire-elegant-sound-2
  • ProductfamilieWall Panel
  • ProductgroepFiberglass
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-09
  • Editienummer1
  • Breedte (mm)1000
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalGlasvezel
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectMuren - Sandwichpanelen
  • UNSPSC-naamWall finishing materials
  • UNSPSC-code301615
  • Uniclass 2015-codePr_25_71_50_22
  • Uniclass 2015-beschrijvingComposite panels
  • CSI MasterFormat 2014 Code07 42 13.19
  • CSI MasterFormat 2014 TitelInsulated Metal Wall Panels
  • OmniClass-nummer23-15 13 19 11
  • OmniClass-titelMetal Wall Panels
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls