Publiceer je producten
Isoparfire Glass Sound 2

Isoparfire Glass Sound 2

Fire-resistant ISOPARFIRE® GLASS SOUND 2, a class A2-s1,d0 material, is the lightest sandwich panel in the Lattonedil’s range of products, coated with 2 plate backings, optionally available in pre-painted or plastic-coated galvanised steel, embossed or pre-painted natural aluminium or stainless steel, where the micro-holes on the inner backing improve its soundproofing and sound absorbing performance.

Note: manufacturing-wise it is impossible to fill the lip of the joint. This is due to the characteristics of the type of insulation.

haracteristics of the type of insulation.

Specificatie
  • Lattonedil  ISOPARFIRE® GLASS SOUND 2 Wall panel.

    . Flat sandwich wall panel.

    . Insulation: fibreglass.

    . External skin: metal sheet with 4 version: staved, scored, smooth, diamond.

    . Internal skin: metal sheet.

    Sound absorption Thickness mm  100: AW = 0.95

    Soundproofing Thickness mm 100: RW = 35 dB

Technische specificatie
  • Unieke ref.isoparfire-glass-sound-2
  • ProductfamilieWall Panel
  • ProductgroepGlass wool insulation
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-03-07
  • Editienummer1
  • Breedte (mm)1000
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalGlasvezel
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectMuren - Sandwichpanelen
  • UNSPSC-naamWall finishing materials
  • UNSPSC-code301615
  • Uniclass 2015-codePr_25_71_50_22
  • Uniclass 2015-beschrijvingComposite panels
  • CSI MasterFormat 2014 Code07 42 13.19
  • CSI MasterFormat 2014 TitelInsulated Metal Wall Panels
  • OmniClass-nummer23-15 13 19 11
  • OmniClass-titelMetal Wall Panels
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls