Publiceer je producten
Isoparfire Sound

Isoparfire Sound

When industry professionals needed walls with excellent fireproofing, soundproofing and sound-absorbing standards, Lattonedil’s answer was ISOPARFIRE® SOUND.
Through the micro-holes on the inner plate, ISOPARFIRE® SOUND can reduce the outward transmission of sound as well as improve acoustic performance and offer good indoor acoustic comfort.
ISOPARFIRE® SOUND is a fire-resistant sandwich panel for indoor and outdoor walls, class A2-s1,d0. It is made with a mineral fibre insulating layer coupled with two 0.5mm backings, in pre-painted or plastic-coated galvanised steel, in stainless steel, in embossed or pre-painted natural aluminium or in copper, the internal ones with micro-holes.

Specificatie
  • Lattonedil  ISOPARFIRE® SOUND Wall panel.

    . Flat sandwich wall panel.

    . Insulation: mineral fibre.

    . External skin: metal sheet with 4 version: staved, scored, smooth, diamond.

    . Internal skin: metal sheet.

    Sound absorption Thickness mm  100: AW = 0.95

    Soundproofing Thickness mm 100: RW = 35 dB

    NB: a production level is not possible to fill the lip of the joint to the characteristics of the type of insulation.

Technische specificatie
  • Unieke ref.isoparfire-sound
  • ProductfamilieWall Panel
  • ProductgroepMineral fiber
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-02-13
  • Editienummer1
  • Breedte (mm)1000
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalSteenwol
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectMuren - Sandwichpanelen
  • UNSPSC-naamWall finishing materials
  • UNSPSC-code301615
  • Uniclass 2015-codePr_25_71_50_22
  • Uniclass 2015-beschrijvingComposite panels
  • CSI MasterFormat 2014 Code07 42 13.19
  • CSI MasterFormat 2014 TitelInsulated Metal Wall Panels
  • OmniClass-nummer23-15 13 19 11
  • OmniClass-titelMetal Wall Panels
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls