Publiceer je producten
Monolamiera Eurocinque 

Monolamiera Eurocinque 

The main characteristic of monosheet panels is the lightweight internal finish that consists of a flexible facing made of bituminized felt, centesimal aluminium or a fibreglass membrane.

– Bituminized felt is a black, semi-breathable, bituminized sheet.
– Centesimal aluminium has a natural glossy colour, is lacquered and embossed and non-breathable.
– The fibreglass membrane, made of a white non-woven fabric, is capable of trapping any condensation that may form.
Monosheet panels require structural supports positioned no more than one metre apart. In addition, given the characteristics of the flexible facings, the joint between panels has no patterned tooth. 
This product is suitable for installation on eternit roofs, on roof pitches with a concrete and masonry flooring system or to cover prefabricated tiles. Monosheet panels are not recommended for use on roofs that do not leave the internal part exposed.
The upper facing for the MONOLAMIERA EUROCINQUE® panel, with five ribs, is made using the same external coating materials and in the same range of colours as the EUROCINQUE® panels. In terms of thickness, however, the panel is available in thicknesses from 30 to 100 mm.
The internal side may not have a perfect appearance.

Specificatie
  • Lattonedil MONOLAMIERA EUROCINQUE® Roof panel.

    . 5 ribs sandwich roof panel.

    . Insulation: polyurethane.

    . External skin: corrugated metal sheet.

    . Internal skin: bituminized felt, centesimal aluminium, fibreglass membrane

Technische specificatie
  • Unieke ref.monolamiera-eurocinque
  • ProductfamilieRoof Panel
  • ProductgroepPolyurethane PUR
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-02-13
  • Editienummer1
  • Breedte (mm)1000
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalPolyurethaan
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectMuren - Sandwichpanelen
  • UNSPSC-naamStructures and Building and Construction and Manufacturing Components and Supplies
  • UNSPSC-code30
  • Uniclass 2015-codePr_25_71_50_22
  • Uniclass 2015-beschrijvingComposite panels
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitelMetal Roof Panels
  • OmniClass-nummer23-13 39 27 11 11
  • OmniClass-titelMetal Roof Panels
  • CSI UniFormat II-codeB30
  • CSI UniFormat II-titelROOFING