Publiceer je producten
Solarpan Plus
Solarpan Plus
Solarpan Plus
Solarpan Plus
Solarpan Plus
Solarpan Plus
Solarpan Plus
Solarpan Plus
Solarpan Plus
Solarpan Plus

    Solarpan Plus

    Lattonedil presents the system that revolutionised the installation of photovoltaic modules. 
    Here is the complete SOLARPAN® PLUS solution:
    – Its main advantage: essential design
    – No costly supporting structure
    – No additional gasket
    – No need for useless and costly aluminium profiles
    – Quick installation of the photovoltaic modules: components are fastened by snapping them into the brackets
    – A pre-insulated roof that can be fitted without drilling any holes
    – The light weight of the SOLARPAN® PLUS system compared to a traditional roof covering offers greater performance in all of its applications.
    SOLARPAN® PLUS offers a complete,  low cost solution thanks to savings in terms of material and installation time. The SOLARPAN® PLUS system also provides all the accessories needed for installation of the photovoltaic modules. A SOLARPAN® PLUS roof  today, a photovoltaic system tomorrow.
    Looking towards the future, we have thought of everything: you can cover a roof or facade using SOLARPAN® PLUS panels today and decide to install a photovoltaic system in the future.
    Ideal for use on a facade or roof and thanks to the use of an inclinedstructure, the modules can also be mounted on roof pitches that do not face south and thus typically not used. Installation times are very fast thanks to the use of accessories such as support profiles, clamps and junction triangles, which can all be clipped onto the roof covering without the need to drill holes into it; this makes the SOLARPAN® PLUS system the best solution for roof coverings with photovoltaic modules.

    Specificatie
    • Lattonedil EUROCINQUE ® Roof panel.

      . Sandwich roof panel with ribs for photovoltaic modules installation.

      . Insulation: polyurethane.

      . External skin: corrugated metal sheet.

      . Internal skin: metal sheet.

    Technische specificatie
    • Unieke ref.solarpan-plus
    • ProductfamilieRoof Panel
    • ProductgroepPolyurethane PUR
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-07-27
    • Editienummer1
    • Breedte (mm)1000
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalPolyurethaan
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectMuren - Sandwichpanelen
    • UNSPSC-naamStructures and Building and Construction and Manufacturing Components and Supplies
    • UNSPSC-code30
    • Uniclass 2015-codePr_25_71_50_22
    • Uniclass 2015-beschrijvingComposite panels
    • CSI MasterFormat 2014 Code07 41 13
    • CSI MasterFormat 2014 TitelMetal Roof Panels
    • OmniClass-nummer23-13 39 27 11 11
    • OmniClass-titelMetal Roof Panels
    • CSI UniFormat II-codeB30
    • CSI UniFormat II-titelROOFING