Publiceer je producten
TTondafibro

TTondafibro

TTONDAFIBRO® is a metal sandwich panel filled with expanded polyurethane insulation with a retro design. It is used in residential construction as it enables designers to restore old roofs whilst meeting the requirements imposed by landscaping constraints applicable to the area. 
TTONDAFIBRO® guarantees excellent thermal insulation thanks to the increased thickness of its distinctive section.

Technical characteristics
Effective width: 1000 mm
Upper facing: prepainted zinc-plated steel, prepainted aluminium and Aluzinc®.
Lower facing: prepainted zinc-plated steel.
Panel length depends on the module dictated by the design of the TTONDAFIBRO®, see illustration, in multiples of 1050 mm.

Specificatie
  • Lattonedil TTONDAFIBRO® Roof panel.

    . Sandwich panel with similar tiled roof appearance.

    . Insulation: polyurethane.

    . External skin: similar roof tiled metal sheet.

    . Internal skin: metal sheet.

    . Panel length depends on the module dictated by the design of the tile, see illustration below, with a constant dimension of 1050 mm. 

Technische specificatie
  • Unieke ref.ttondafibro
  • ProductfamilieRoof Panel
  • ProductgroepPolyurethane PUR
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-02-13
  • Editienummer1
  • Breedte (mm)1000
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalPolyurethaan
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectMuren - Sandwichpanelen
  • UNSPSC-naamStructures and Building and Construction and Manufacturing Components and Supplies
  • UNSPSC-code30
  • Uniclass 2015-codePr_25_71_50_22
  • Uniclass 2015-beschrijvingComposite panels
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitelMetal Roof Panels
  • OmniClass-nummer23-13 39 27 11 11
  • OmniClass-titelMetal Roof Panels
  • CSI UniFormat II-codeB30
  • CSI UniFormat II-titelROOFING