Publiceer je producten
LINEA 4.2.4 Wall cladding
LINEA 4.2.4 Wall cladding
LINEA 4.2.4 Wall cladding
LINEA 4.2.4 Wall cladding
LINEA 4.2.4 Wall cladding
LINEA 4.2.4 Wall cladding

    LINEA 4.2.4 Wall cladding

    Acoustic solid wood panels for interior wall cladding

    Specificatie
    • TECHNICAL SPECS Form : linear Total thickness : 55 mm Wood section : 42 x 20 mm Black rear wooden counter-slats : 34 x 45 mm Spacing between slats : 43.71 mm Average void area : 51% FINISH/FIRE REACTION Natural D-s2,d0 / B-s1,d0 / B-s2, d0 Clear varnish D-s2,d0 / B-s1,d0 / B-s2, d0 Wax Color D-s2,d0 / B-s1,d0 / B-s2, d0 Wax Color + varnish D-s2,d0 / B-s1,d0 / B-s2, d0
    Technische specificatie
    • Unieke ref.lauder-linea-4-2-4-wall
    • ProductfamilieLINEA
    • ProductgroepWall cladding
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-02-28
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalHout
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieCovering
    • UNSPSC-naamWall finishing materials
    • UNSPSC-code301615
    • Uniclass 2015-codeSs_25_20
    • Uniclass 2015-beschrijvingWall cladding systems
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitelWall Panels
    • OmniClass-nummer23-15 15 15
    • OmniClass-titelWall Cladding Panels
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes