Publiceer je producten
LAUFEN PRO N Floorstanding WC combi complete
LAUFEN
Gearchiveerd

LAUFEN PRO N Floorstanding WC combi complete

Floorstanding WC pan washdown LAUFEN PRO N, sanitary ceramic, with cistern Dual-Flush (4,5/3-l-flush) EN 997, 4,5/3-l-flush, dimensions 360 x 650 x 450 mm outlet horizontal, VARIO vertical 70 - 250 mm, back to wall Special feature: concealed surfaces directing water are fully glazed throughout, closed water rim, vacuum checked Further options / accessories: Surface refinement LCC, with shut-off valve option 781, WC seat and cover, 89095.2, WC seat and cover with automatic lowering 89095.3 Order no. 82795.3
Technische specificatie
  • Unieke ref.827953
  • ProductfamilieLAUFEN PRO N
  • ProductgroepWCs
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2015-08-18
  • Editienummer2
Gerelateerd
  • HoofdmateriaalChinees porselein
  • Ontworpen inZwitserland
  • Gefabriceerd inTsjechië
  • Nettogewicht (kg)33.9
Classificatie
  • Categorie BIMobjectSanitair - Toilet
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamToilets
  • UNSPSC-code30181505