Publiceer je producten
Architectural Partition Walls & Gates
Architectural Partition Walls & Gates

    Architectural Partition Walls & Gates

    Our modular, stainless steel and glass/plexiglass partition wall system installs quickly and easily

    Specificatie
      • Permanent or removable installation
      • Magnetic-base option makes installation quick and easy -- No floor drilling required
      • Locking gates provide secure access control.
      • Modular system includes 4 standard heights -- 42", 48", 60" and 72" -- to fit almost any space or need
      • Available frosted panels provide privacy
      • Corrosion-resistant, 316-grade stainless steel creates an architectural statement both indoors and out

    Technische specificatie
    • Unieke ref.architectural-partition-walls-gates
    • ProductfamiliePost and Panel Barriers
    • ProductgroepPartition Walls
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-10-27
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectMeubilair - Meubilair
    • Uniclass 2015-codePr_25_71_57_61
    • Uniclass 2015-beschrijvingPartition screens
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitelDemountable Partitions
    • OmniClass-nummer23-15 11 13
    • OmniClass-titelDemountable Partitions