Publiceer je producten
Breakaway Barrier Gate
Breakaway Barrier Gate
Breakaway Barrier Gate

    Breakaway Barrier Gate

    Barrier Gates enable quick access or egress from Post & Panel barriers

    Specificatie
    • Add an access/egress point in Post & Panel barrier walls while maintaining a secure area.

      • Magnets keep gates firmly closed, yet release with applied pressure
      • "Saloon" style gates have a compact footprint, fitting in tight spaces
      • Provides strategic emergency egress points from Post & Panel barriers
      • Gates open in both directions with a 180° rotation
      • Seamlessly integrates with Beltrac 3000 Stanchions, including retro-fit applications
      • Available in 2 widths, to fit stanchions spaced 48" or 52.5" apart (center-to-center)
      • Optional Latch can be locked for secure access
      • Custom graphics and messaging available (Call for more information)


    Technische specificatie
    • Unieke ref.magnetic-breakaway-egress-gate
    • ProductfamilieStanchions and Barriers
    • ProductgroepBarrier Gates
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-01-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    Classificatie
    • Categorie BIMobjectMeubilair - Meubilair