Publiceer je producten
3800-50 Standard

3800-50 Standard

The Lawler Series 3000® Type T Shower Mixing Valve contains a highly sensitive thermostatic element that automatically responds to higher temperature and pressure variations by precisely proportioning water flow to maintain a constant outlet temperature. The Series 3000® provides anti-scalding and anti-chilling protection through its thermostatically operated valve. The Lawler Series 3000® offers maximum choice, while also providing maximum comfort, for a variety of applications. Check it out today.
Technische specificatie
  • Unieke ref.3800-50-standard
  • ProductfamilieShower
  • Productgroep3800-50 Standard
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-20
  • Editienummer1
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • Uniclass 2015-codePr_65_54_40_16
  • Uniclass 2015-beschrijvingControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitelControl Valves
  • OmniClass-nummer23-39 21 13
  • OmniClass-titelWaterflow Controls