Publiceer je producten
Neptune EMX 200

Neptune EMX 200

Lawler’s Neptune EMX electronic mixing valve is a rugged lead-free stainless steel valve that provides accurate control of the domestic hot water during all flow conditions. The valve comes pre-set and tested for easy installation and setup. The EMX is ASSE 1017 and NSF 372 listed and can be integrated into the BMS system for remote monitoring of the outlet temperature. Neptune EMX Brochure is available HERE EMX 075 943008 EMX 100 943010 EMX 125 943020 EMX 150 943030 EMX 200 943040
Technische specificatie
  • Unieke ref.neptune-emX-standard5
  • ProductfamilieMaster Controller
  • ProductgroepNeptune EMX Standard
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-28
  • Editienummer1
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • Uniclass 2015-codePr_65_54_40_16
  • Uniclass 2015-beschrijvingControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitelControl Valves
  • OmniClass-nummer23-39 21 13
  • OmniClass-titelWaterflow Controls