Publiceer je producten
Fixa spegelgrotta tunnel 4:3 D117

Fixa spegelgrotta tunnel 4:3 D117

Finished module with the entire inside clad in acrylic mirror. Two openings designed as caves. Made of 16 mm birch plywood. Colors with HT are with high-pressure laminate. Birch and white pigmented are completely in 18 mm plywood. Dimensions: W117xH117xD117 cm.
Technische specificatie
  • Unieke ref.117579
  • ProductfamilieFixa Play
  • ProductgroepKrypin
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-09-16
  • Editienummer1
Classificatie
  • Categorie BIMobjectMeubilair - Rekken en opslag