Publiceer je producten
Boxskåp Novis sluttande tak 3:1 B30

Boxskåp Novis sluttande tak 3:1 B30

Clothes locker with fully welded frame. Available with metal or laminate door, flat or sloping roof. The metal door is equipped with a steel door stop and recessed reinforcement around the lock hole. Laminate door recessed into a steel frame fitted with a steel door stop. Doors can be opened 90 degrees. Interior: Shelf and clothes rail with two anchor hooks (cabinets with 3 and 4 doors in height are without interior). Smooth floor surface without threshold. Ventilation through holes in roof/bottom plate. The cabinets are tested and approved according to EN 16121:2013+A1:2017, EN 16122:2012 and EN16122:2012/AC:2015.
Technische specificatie
  • Unieke ref.138871
  • ProductfamilieNovis lockers
  • ProductgroepNovis lockers
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2023-08-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalSheet metal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectMeubilair - Rekken en opslag