Publiceer je producten
Wille Anchor hook

Wille Anchor hook

With Wille rail system with wall rails and stand-alone modules, you can finally give large and small environments awaited feature, structure and aesthetics. Everything from the whole decor of the large media library, a small smart shoe shelf under the stairs.
Technische specificatie
  • Unieke ref.35297
  • ProductfamilieWille
  • ProductgroepEntré
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-27
  • Editienummer1
  • Hoogte (mm)48
  • Breedte (mm)60
  • Diepte (mm)50
Gerelateerd
  • HoofdmateriaalMetaal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectMeubilair - Haken en hangers
  • IFC-classificatieFurniture
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • Uniclass 2015-codePr_40_30_78
  • Uniclass 2015-beschrijvingShelves and storage units
  • CSI MasterFormat 2014 Code41 53 23
  • CSI MasterFormat 2014 TitelStorage Racks
  • OmniClass-nummer23-21 11 11 11
  • OmniClass-titelCommercial Storage Shelves
  • CSI UniFormat II-codeE2010
  • CSI UniFormat II-titelFixed Furnishings

Beschikbaarheid regio

Europa