Publiceer je producten
Circum laminate
Circum laminate
Circum laminate
Circum laminate
Circum laminate
Circum laminate
Circum laminate
Circum laminate
Circum laminate
Circum laminate

    Circum laminate

    Stackable wooden chair that is well adapted for the dining room. Form pressed seat in high pressure laminate. Can be hung on the table to facilitate cleaning. Seat height 45 cm. Seat depth 41 cm.

    Technische specificatie
    • Unieke ref.81674
    • ProductfamilieCircum
    • ProductgroepChair
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-10-23
    • Editienummer1
    • Hoogte (mm)730
    • Breedte (mm)490
    • Diepte (mm)450
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalLaminaat
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)3.6
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_50_12
    • Uniclass 2015-beschrijvingChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitelChairs
    • OmniClass-nummer23-21 21 33 13
    • OmniClass-titelCommercial Restaurant Chairs
    • CSI UniFormat II-codeE2020
    • CSI UniFormat II-titelMovable Furnishings

    Beschikbaarheid regio

    Europa