Publiceer je producten
Accessory Storage Rack

Accessory Storage Rack

The Life Fitness Accessory Storage Rack offers storage for a variety of training accessories. It helps keep facilities well organized and is perfect for a small training space that makes use of accessories.
Specificatie
  • Product Code: SAR Footprint (L x W x H): 36” x 25” x 67” (metric cm: 94 x 66 x 171) Base Unit Only Recommended Live Area (L x W x H): 37” x 50” x 84” (metric cm: 94 x 127 x 214) Base Unit Only Machine Weight: 190 lbs (86 kg) Max Training Weight: 1,216 lbs (552 kg)
Technische specificatie
  • Unieke ref.accessory-storage-rack
  • ProductfamilieAccesories
  • ProductgroepStorage Rack
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-23
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSport en ontspanning - Gymnastiekuitrusting binnen
  • Uniclass 2015-codeSs_40_70_55_35
  • Uniclass 2015-beschrijvingGymnastics and exercising equipment systems
  • CSI MasterFormat 2014 Code11 66 13
  • CSI MasterFormat 2014 TitelExercise Equipment
  • OmniClass-nummer23-21 31 00
  • OmniClass-titelFitness and Exercise Equipment