Publiceer je producten
CB purlin
Lindab

CB purlin

4.3 van de 5 sterren4.3(13 reviews)

Lindab’s CB-purlins are an excellent choice for floor structures, roof and wall purlins and high walls. They’re made of hot-dip galvanized steel. Assembly and mounting is easy.

For static design and calculations, use Lindabs own developed software Lindab StructuralDesigner which you will find on Lindabs website.

For information about geometry and section properties, use Lindabs web application EC3Library which you will find on Lindabs website. 

Specificatie
  • CE-marked according to EN1090. Calculation, with reference to Lindab StructuralDesigner, according to EN 1993-1-3, EN 1993-1-5, NDP. Normal thickness tolerance according to EN 10143. Material S350GD+Z275 according to EN 10346.

Technische specificatie
  • Unieke ref.cb
  • ProductfamilieSteel profiles
  • ProductgroepPurlins
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-09-05
  • Editienummer3
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectBouw - Beams & Lintels
  • IFC-classificatieBeam
  • UNSPSC-naamStructural building products
  • UNSPSC-code3013
  • Uniclass 2015-codePr_20_76_51_21
  • Uniclass 2015-beschrijvingCold-formed galvanized steel sections
  • CSI MasterFormat 2014 Code05 40 00
  • CSI MasterFormat 2014 TitelCold-Formed Metal Framing
  • OmniClass-nummer23-13 35 19
  • OmniClass-titelRafters, Beams, and Joists

Beschikbaarheid regio

Europa