Publiceer je producten
FFV - Fixation angle for facade cassettes
Lindab

FFV - Fixation angle for facade cassettes

This thin gauge steel flashing gives a decorative covering at the termination of a cassette facade, for example towards the side of a window. It can be obtained in the Lindab colour and coating of your choice. This flashing is intended to be mounted on the underlying batten and to be used in combination with the lining flashing FFOB2. See the BIM manual for further information.

Technische specificatie
  • Unieke ref.FFV
  • ProductfamilieWall System
  • ProductgroepFacade Cassettes
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-10-23
  • Editienummer3
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectMuren - Muur
  • IFC-classificatieObject
  • UNSPSC-naamFlashings
  • UNSPSC-code30151602
  • Uniclass 2015-codePr_35_90_30
  • Uniclass 2015-beschrijvingFlashings and aprons
  • CSI MasterFormat 2014 Code07 62 00
  • CSI MasterFormat 2014 TitelSheet Metal Flashing and Trim
  • OmniClass-nummer23-13 37 13
  • OmniClass-titelExterior Wall Cladding
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls