Publiceer je producten
HSK - Gable barge board flashing for metal roofs
Lindab

HSK - Gable barge board flashing for metal roofs

This thin gauge steel flashing protects the connection between wall and roof on the gable against rainfall. It is primarily used on buildings with metal roofs and a roof overhang. It can be obtained in the Lindab colour and coating of your choice. The flashing has an adjustable height measure. See the BIM manual for further information.

Technische specificatie
  • Unieke ref.HSK
  • ProductfamilieWall System
  • ProductgroepSandwich Panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-08-28
  • Editienummer5
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieObject
  • UNSPSC-naamFlashings
  • UNSPSC-code30151602
  • Uniclass 2015-codePr_35_90_30
  • Uniclass 2015-beschrijvingFlashings and aprons
  • CSI MasterFormat 2014 Code07 62 00
  • CSI MasterFormat 2014 TitelSheet Metal Flashing and Trim
  • OmniClass-nummer23-13 41 13
  • OmniClass-titelRoof Flashings
  • CSI UniFormat II-codeB3010
  • CSI UniFormat II-titelRoof Coverings