Publiceer je producten
P-HBI - Internal corner flashing for sandwich wall
Lindab

P-HBI - Internal corner flashing for sandwich wall

This thin gauge steel flashing gives a decorative covering of inner corners of buildings with sandwich panel walls. The flashing has adjustable flange and angle measurements to fit the actual connection. It can be obtained in the Lindab colour and coating of your choice. See the BIM manual for further information.

Technische specificatie
  • Unieke ref.P-HBI
  • ProductfamilieWall System
  • ProductgroepSandwich Panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-31
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectMuren - Muur
  • IFC-classificatieObject
  • UNSPSC-naamFlashings
  • UNSPSC-code30151602
  • Uniclass 2015-codePr_35_90_30
  • Uniclass 2015-beschrijvingFlashings and aprons
  • CSI MasterFormat 2014 Code07 62 00
  • CSI MasterFormat 2014 TitelSheet Metal Flashing and Trim
  • OmniClass-nummer23-13 37 13
  • OmniClass-titelExterior Wall Cladding
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls