Publiceer je producten
P-PIL7 - Vertical joint flashing for sandwich wall
Lindab

P-PIL7 - Vertical joint flashing for sandwich wall

This thin gauge steel flashing gives a decorative covering and weather protection for the vertical joints between sandwich panels, with hidden attachments. The flashing is positioned directly on the P-PIL7FS mounting rail. It can be obtained in the Lindab colour and coating of your choice. See the BIM manual for further information.

Technische specificatie
  • Unieke ref.P-PIL7
  • ProductfamilieWall System
  • ProductgroepSandwich Panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-31
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectMuren - Muur
  • IFC-classificatieObject
  • UNSPSC-naamFlashings
  • UNSPSC-code30151602
  • Uniclass 2015-codePr_35_90_30
  • Uniclass 2015-beschrijvingFlashings and aprons
  • CSI MasterFormat 2014 Code07 62 00
  • CSI MasterFormat 2014 TitelSheet Metal Flashing and Trim
  • OmniClass-nummer23-13 37 13
  • OmniClass-titelExterior Wall Cladding
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls