Publiceer je producten
SKBO - Upper parapet flashing for sandwich wall
Lindab

SKBO - Upper parapet flashing for sandwich wall

This thin gauge steel flashing gives a decorative covering and protection against rainfall for the front and upper side of the parapet wall. It can be obtained in the Lindab colour and coating of your choice. The flashing has an adjustable depth measure to fit the actual wall thickness. It is intended to be used in combination with flashing SKBU – Lower parapet flashing. See the BIM manual for further information.

Technische specificatie
  • Unieke ref.SKBO
  • ProductfamilieWall System
  • ProductgroepSandwich Panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-08-28
  • Editienummer5
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieObject
  • UNSPSC-naamFlashings
  • UNSPSC-code30151602
  • Uniclass 2015-codePr_35_90_30
  • Uniclass 2015-beschrijvingFlashings and aprons
  • CSI MasterFormat 2014 Code07 62 00
  • CSI MasterFormat 2014 TitelSheet Metal Flashing and Trim
  • OmniClass-nummer23-13 41 13
  • OmniClass-titelRoof Flashings
  • CSI UniFormat II-codeB3010
  • CSI UniFormat II-titelRoof Coverings