Publiceer je producten
LK HydronicGroup C/C 90 Cooling - Pump group for passive cooling
LK

LK HydronicGroup C/C 90 Cooling - Pump group for passive cooling

LK HydronicGroup is a complete pump group that is suitable for cooling systems where mixed supply is desirable.

LK HydronicGroup comprises a high efficient circulation pump, insulation, wall mounting bracket and two ball valves with thermometer. In the model where mixed supply is desired, a three-way mixing valve is included.

Specificatie
    • Voltage: 230 VAC 50/60 Hz
    • Power consumption: 10-75 W, depending on pump speed
    • Working temperature: Min. -15 °C
      Supply temperature: Min. 5 °C
    • Ambient temperature: Min. 5 °C/Max. 58 °C
    • Max. working pressure: 1.0 MPa (10 bar)
    • Leakage: < 0,2% of Kvs at 100 kPa
    • Media 1: Water - Glycol mixture max. 50% 
    • Thread standard: Rp - female thread
    • Circulating pumps: Wilo PARA 15-130/8-75/SC-9
    • Material, valve body: Brass EN 12165 CW617N
    • Other data: Cooling efficiency: 7 kW (ΔT 10 °C 10 l/min.)
Technische specificatie
  • Unieke ref.lk_hydronicgroup_C_C_90_Cooling
  • ProductfamilieLK Armatur
  • ProductgroepPump Groups
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-04-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codeSs_60_40_37
  • Uniclass 2015-beschrijvingHeating systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-27 31 00
  • OmniClass-titelValves
  • CSI UniFormat II-codeD30
  • CSI UniFormat II-titelHVAC