Publiceer je producten
Manual mini dock leveller 105NG
Manual mini dock leveller 105NG
Manual mini dock leveller 105NG

    Manual mini dock leveller 105NG

    The manual mini dock leveller 105NG is the alternative to traditional pit box systems and ideal to quickly bridge small differences in height in a cost-effective manner. The mini dock leveller is available as a pit model and a ramp model. Both models are suited for a maximum load of 60kN. The manual mini dock leveller 105NG is operated by an operating lever on the top of the platform.

    Specificatie
    • Platform and lip are made from high-quality tear plate. The mini dock leveller lip is attached by means of two axles. These axles represent the core of the self-cleaning, open hinged construction of the lip.

      Standard safety provisions:

      • Non-retractable toe guards;
      • Sturdy, lip supports – extra wide- for transverse traffic;
      • Black / yellow markings
      • Fixed maintenance strut, also functioning as operation lever.

      Standards
      The mini dock leveller 105NG has the CE-marking. All loading Systems dock levellers are in compliance with all safety aspects stipulated in the European Directive EN 1398.

      Technical Specifications

      • Standards CE-marking
      • Loading capacity (EN 1398) 60 kN
      • Building height 384 mm
      • Lip length 350 mm
      • Operating temperature -30° till +50° Celsius
      • Standard colour RAL 9005 (black)

      No rights may be derived from the BIM models.

    Technische specificatie
    • Unieke ref.manual-mini-dock-leveller-105ng
    • ProductfamilieDock Equipment
    • ProductgroepDock levellers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-05-15
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inNederland
    • Gefabriceerd inNederland
    Classificatie
    • Categorie BIMobjectLaadapparatuur - Docklevellers
    • IFC-classificatieRamp
    • UNSPSC-naamLift stations
    • UNSPSC-code47101533
    • Uniclass 2015-codePr_65_80_23_51
    • Uniclass 2015-beschrijvingMechanical dock levellers
    • CSI MasterFormat 2014 Code11 13 19.13
    • CSI MasterFormat 2014 TitelLoading Dock Levelers
    • OmniClass-nummer23-23 23 13 13
    • OmniClass-titelManual Dock Levelers
    • CSI UniFormat II-codeE10
    • CSI UniFormat II-titelEQUIPMENT

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika