Publiceer je producten
Wheel guides - built-in
Wheel guides - built-in
Wheel guides - built-in

    Wheel guides - built-in

    Correct docking with the Loading Systems wheel guides prevents damage. Wheel guides ensure correct positioning of the vehicle to the loading platform. therefor the risk of damage to the vehicle, the building or the dock leveller or dock shelter reduces considerably. Wheel guides are especially recommended in combination with wide dock levellers and curtain or inflatable dock shelters because in these situations precise positioning of the vehicle is even more important. 

    Wheel guides are available in 3 models: 

    1. Surface mounted; 
    2. Built-in (this model); 
    3. Low model.
    Specificatie
    • The built-in mounted wheel guides are made from high-quality tubes with a diameter of 170 mm. The hot-dip galvanised wheel guides are embedded in the concrete foundation of your loading yard. Built-in wheel guides are available as a straight or bent model.

      No rights may be derived from the BIM models.

    Technische specificatie
    • Unieke ref.wheel-guides-built-in
    • ProductfamilieLoading bay accessories
    • ProductgroepAll
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-05-15
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inNederland
    • Gefabriceerd inNederland
    Classificatie
    • Categorie BIMobjectTuinaanleg - Landschap
    • CSI MasterFormat 2014 Code11 13 00
    • CSI MasterFormat 2014 TitelLoading Dock Equipment
    • OmniClass-nummer23-23 23 00
    • OmniClass-titelLoading Dock Equipment

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika