Publiceer je producten
Wheel guides - low model
Wheel guides - low model
Wheel guides - low model

    Wheel guides - low model

    Correct docking with the Loading Systems wheel guides prevents damage. Wheel guides ensure correct positioning of the vehicle to the loading platform. therefor the risk of damage to the vehicle, the building or the dock leveller or dock shelter reduces considerably. Wheel guides are especially recommended in combination with wide dock levellers and curtain or inflatable dock shelters because in these situations precise positioning of the vehicle is even more important. 

    Wheel guides are available in 3 models: 

    1. Surface mounted; 
    2. Built-in; 
    3. Low model (this model).
    Specificatie
    • The low model wheel guide is a surface mounted wheel guide and is made from high-quality tubes with a diameter of 140 mm. The wheel guides are hot-dip galvanised and are available as a straight or bent model. 

      Optional a mounting set is available.

      No rights may be derived from the BIM models.

    Technische specificatie
    • Unieke ref.wheel-guides-low-model
    • ProductfamilieLoading bay accessories
    • ProductgroepAll
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-05-15
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inNederland
    • Gefabriceerd inNederland
    Classificatie
    • Categorie BIMobjectTuinaanleg - Landschap
    • CSI MasterFormat 2014 Code11 13 00
    • CSI MasterFormat 2014 TitelLoading Dock Equipment
    • OmniClass-nummer23-23 23 00
    • OmniClass-titelLoading Dock Equipment

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika