Publiceer je producten
Interior Acoustic Wall & Ceiling Systems - Perforated Planks
Interior Acoustic Wall & Ceiling Systems - Perforated Planks
Interior Acoustic Wall & Ceiling Systems - Perforated Planks
Interior Acoustic Wall & Ceiling Systems - Perforated Planks
Interior Acoustic Wall & Ceiling Systems - Perforated Planks
Interior Acoustic Wall & Ceiling Systems - Perforated Planks

    Interior Acoustic Wall & Ceiling Systems - Perforated Planks

    The use of acoustical materials to form the interior finished surfaces of rooms has become a standard concept in modern architecture, reflecting the growing importance of creating comfortable, functional, and aesthetically pleasing spaces.

    Effective control of sound within a space can be achieved in one of two ways: by absorbing sound to reduce echo and reverberation, or by blocking sound to prevent unwanted noise transmission between rooms.

    Longboard Architectural Products offers an extensive range of perforated, open, and closed joint wall, ceiling, and screening products that can be combined with the appropriate acoustical materials to create highly effective and tailored acoustical treatment solutions. Our products are designed to seamlessly integrate functionality with visual appeal, ensuring that spaces not only sound better but also maintain a sophisticated design aesthetic.

    Additionally, we offer a selection of perforated products with the well-known Soundtex acoustical scrim applied as an optional feature, providing enhanced sound absorption and an added layer of acoustic performance for environments where superior sound control is essential.

    Specificatie
    • Metal Linear Ceilings - Closed Joint Systems (NRC / SAA)

      Provided by Longboard:

      • 2-1/2" Perforated Plank — No Backer — NRC 0.05 / SAA 0.03
      • 6" V-Groove Plank — No Backer — NRC 0.15 / SAA 0.12
      • 6" Perforated Plank — Soundtex® — NRC 0.75 / SAA 0.75

      Longboard planks with backer provided by others:

      • 2-1/2" Perforated Plank — Fiberglass 1" @ 3lbs/ft³ — NRC 0.70 / SAA 0.72
      • 6" V-Groove Plank — Fiberglass 1" @ 3lbs/ft³ — NRC 0.10 / SAA 0.11
      • 6" Perforated Plank — Fiberglass 1" @ 3lbs/ft³ — NRC 0.70 / SAA 0.70
      • 6" Perforated Plank — Fiberglass 2" @ 3lbs/ft³ — NRC 0.95 / SAA 0.96

      Metal Linear Ceilings - Open Joint Systems (NRC / SAA)

      Provided by Longboard:

      • 6" Link & Lock Baffles — No Backer — NRC 0.10 / SAA 0.12
      • 6" Dauntless Baffles — No Backer — NRC 0.05 / SAA 0.05

      Longboard baffles with backer provided by others:

      • 6" Link & Lock Baffles @ 6" O.C. — Fiberglass 1" @ 3lbs/ft³ — NRC 0.80 / SAA 0.81
      • 4" Dauntless Baffles @ 6" O.C. — Fiberglass 1" @ 3lbs/ft³ — NRC 0.75 / SAA 0.75
      • 6" Dauntless Baffles @ 6" O.C. — Fiberglass 1" @ 3lbs/ft³ — NRC 0.79 / SAA 0.80
      • 6" Dauntless Baffles @ 6" O.C. (with insulation above rails) — Fiberglass 1" @ 3lbs/ft³ — NRC 0.65 / SAA 0.65
    Technische specificatie
    • Unieke ref.interior-acoustic-wall-ceiling-systems-perforated-planks
    • ProductfamilieAcoustic Panels
    • ProductgroepAluminum Perforated Planks, Acoustic Wall & Ceiling
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-09-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitelAcoustical Ceilings
    • OmniClass-nummer23-15 11 11
    • OmniClass-titelFixed Partitions