Publiceer je producten
LP® TopNotch 350 Durable Sub-Flooring

LP® TopNotch 350 Durable Sub-Flooring

Elevate structural stability

  • Recognized as carbon negative by ASTM in 2023
  • Available performance categories from 19/32 to 1-1/8*
  • Can be used for residential and light commercial applications
  • LP TopNotch Sub-Flooring panels are certified by the APA
Specificatie
  • Features and Benefits

    Performance

    • Incredible strength, stiffness and moisture resistance.

    Easy Installation

    • Self-spacing tongue and groove design speeds installation.

    Innovation

    • Designed for optimum moisture resistance.

    RainChannel® Technology

    • Unique RainChannel notch system to help drain rainwater away during construction.
Technische specificatie
  • Unieke ref.lp-topnotch
  • ProductfamilieBuilding materials
  • ProductgroepSmartSide®
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-12-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectVloeren - Onderlaag
  • UNSPSC-naamSiding and exterior wall materials
  • UNSPSC-code301518
  • CSI MasterFormat 2014 Code09 74 13
  • CSI MasterFormat 2014 TitelWood Wall Coverings
  • OmniClass-nummer23-13 37 13
  • OmniClass-titelExterior Wall Cladding
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls

Beschikbaarheid regio

Zuid-Amerika Noord Amerika