Publiceer je producten
(LDI) LiniArc® Direct/Indirect

(LDI) LiniArc® Direct/Indirect

The LDI LED offers direct/indirect lighting in a low profile curved design. Its heavy gauge steel construction ensures straight, smooth uniform rows of suspended lighting. The Direct/Indirect housing offers three shielding options including parabolic louver, solid flat blade louver and perforated flat blade louver. This fixture is ideal for offices, retail outlets, schools or any space where architectural suspended fixtures are specified.

It is available in 4’, 8’, and 12’ lengths with a 0–10V Dimming standard. This product has a limited 5-year warranty.

Please visit product page for more fixture downloads and published reports.

Technische specificatie
  • Unieke ref.lsi-ldi
  • ProductfamilieIndoor Lighting
  • ProductgroepArchitectural Linear
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-09-15
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • IFC-classificatieLight Fixture
  • Uniclass 2015-codeEF_70_80
  • Uniclass 2015-beschrijvingLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring

Beschikbaarheid regio

Noord Amerika
Canada
Mexico
Verenigde Staten