Publiceer je producten
(XRT44) High Output 4'×4' Back-lit Flat Panel

(XRT44) High Output 4'×4' Back-lit Flat Panel

The XRT 4×4 recessed panel delivers a high-performance lighting solution for unique architectural spaces in hospitality, automotive, and retail environments. The XRT has a seamless 4-ft by 4-ft high-diffusion acrylic lens provides uniform ambient illumination. Four different lumen packages up to 12,000 lumens and three color temperature options are offered. This product is proudly manufactured in the United States.

Technische specificatie
  • Unieke ref.lsi-xrt44
  • ProductfamilieIndoor Lighting
  • ProductgroepFlat Panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-01-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalAcryl
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • IFC-classificatieLight Fixture
  • UNSPSC-naamInterior lighting fixtures and accessories
  • UNSPSC-code391115
  • Uniclass 2015-codeEF_70_80
  • Uniclass 2015-beschrijvingLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring