Publiceer je producten
MIKRO-PLUS, Wall, Direct

MIKRO-PLUS, Wall, Direct

Precise, refined, elegant, and just 1" wide, Mikro Plus presents a crisp, brand new scale in linear LED luminaires, made practical by an integral driver - Mikrodrive™. Using a high performance LED's and 1" square diffuser, Mikro Plus delivers an efficacy of 111 LPW with a three-dimensional luminous form. In addition to individual luminaires and continuous runs, Mikro Plus is also available in pendant, surface and wall configurations.
Specificatie
  • SIZE: 1" X 3" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, INDIRECT CHROMATICITY: STATIC WHITE MOUNTING: SURFACE, PENDANT, WALL OPTICS: HLO
Technische specificatie
  • Unieke ref.MIK-WD
  • ProductfamilieWall
  • ProductgroepMikro Plus
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Muurmontage
  • IFC-classificatieLight Fixture
  • UNSPSC-naamInterior lighting fixtures and accessories
  • UNSPSC-code391115
  • Uniclass 2015-codePr_70_70_48
  • Uniclass 2015-beschrijvingLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring

Beschikbaarheid regio

Noord Amerika
Canada
Verenigde Staten