Publiceer je producten
CUBITO, Recessed Direct

CUBITO, Recessed Direct

A fresh face on a familiar form. It’s lighting with an edge! Cubito illuminates its square profile through two adjacent sides, forming a luminous right angle 2 ½" on each side. Wall mount Cubito as an uplight or downlight; run it at the wall/ceiling line to delineate the planes; install it vertically at the corner of two walls as a luminous signal, either surface or recessed. Cubito can be a discrete luminaire, a continuous line of light, or turn corners in one plane or two.
Specificatie
  • SIZE: 2 1/2" X 2 1/2" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE MOUNTING: SURFACE, WALL, WALL-RECESSED OPTICS: HLO
Technische specificatie
  • Unieke ref.CUBR
  • ProductfamilieRecessed
  • ProductgroepCubito
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-14
  • Editienummer1
  • Hoogte (inch)2.5
  • Breedte (inch)2.5
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Verlichting
  • IFC-classificatieLight Fixture
  • UNSPSC-naamRecessed lighting
  • UNSPSC-code39111505
  • Uniclass 2015-codePr_70_70_48_71
  • Uniclass 2015-beschrijvingRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring