Publiceer je producten
INWALO, Wall

INWALO, Wall

InWalo offers practical illumination from a linear in-wall luminaire. The InWalo housing requires just 5/8" of mounting depth - the thickness of common drywall - so the luminaire mounts on top of the wall studs. The driver compartment slides behind the luminaire for totally flexible installation between the wall studs. A removable LED and optical cartridge permits access to the driver without disturbing the drywall/housing connection. InWalo can be installed as a discrete or continuous linear luminaire and oriented for either uplight or downlight.
Specificatie
  • SIZE: 3 5/8" X 1 1/4" LIGHT SOURCE: LED CHROMATICITY: STATIC WHITE OPTICS: AIO LIGHT DISTRIBUTION: ASYMMETRIC DIRECT, ASYMMETRIC INDIRECT MOUNTING: WALL-RECESSED
Technische specificatie
  • Unieke ref.INWALWR
  • ProductfamilieRecessed
  • ProductgroepInwalo
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Muurmontage
  • IFC-classificatieLight Fixture
  • UNSPSC-naamInterior lighting fixtures and accessories
  • UNSPSC-code391115
  • Uniclass 2015-codePr_70_70_48
  • Uniclass 2015-beschrijvingLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring