Publiceer je producten
NOVA, Surface 1x4 Direct

NOVA, Surface 1x4 Direct

Nova is an efficient architectural LED troffer with a distinctive luminous shielding that distributes gentle brightness from the sides of its central optical element. Using advanced LED engines, Nova provides highly efficient illumination and offers comprehensive ceiling, electrical, and controls options in 2x2, 1x4, and 2x4 sizes. Nova is available with both Flat and Slope side diffusers. Nova is also available in T5/T5HO & T8.
Specificatie
  • SIZE: 2'X4', 2'X2', 1'X4' LIGHT SOURCE: LED, T5, T5HO, T8 LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO MOUNTING: RECESSED, SURFACE OPTICS: HLO, PMO
Technische specificatie
  • Unieke ref.NOVS-14
  • ProductfamilieSurface
  • ProductgroepNova
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • IFC-classificatieLight Fixture
  • UNSPSC-naamLighting Fixtures and Accessories
  • UNSPSC-code3911
  • Uniclass 2015-codePr_70_70_48_85
  • Uniclass 2015-beschrijvingSurface luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring