Publiceer je producten
PETITE 1 DOWNLIGHT, Recessed Round, Direct
PETITE 1 DOWNLIGHT, Recessed Round, Direct
PETITE 1 DOWNLIGHT, Recessed Round, Direct
PETITE 1 DOWNLIGHT, Recessed Round, Direct
PETITE 1 DOWNLIGHT, Recessed Round, Direct
PETITE 1 DOWNLIGHT, Recessed Round, Direct

    PETITE 1 DOWNLIGHT, Recessed Round, Direct

    The Petite family strikes that perfect balance of compact size, streamlined aesthetics, and high performance. Through their 1" lens apertures, these meticulously engineered downlight, cylinder, and multi-aperture luminaires breathe light into spaces with a quiet, straightforward sophistication.

    Specificatie
    • LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: DIRECT

      CHROMATICITY: STATIC WHITE, DUO , SOLA

      MOUNTING: DOWNLIGHTS, RECESSED

      OPTICS: SDL - Soft diffused lens, Solite

    Technische specificatie
    • Unieke ref.PET1RR
    • ProductfamilieRecessed
    • ProductgroepPetite
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-05-23
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inCanada
    • Gefabriceerd inCanada
    Classificatie
    • Categorie BIMobjectVerlichting - Verlichting
    • IFC-classificatieLight Fixture
    • ETIM-codeEC001744
    • ETIM-naamDownlight/spot/floodlight
    • UNSPSC-naamRecessed lighting
    • UNSPSC-code39111505
    • Uniclass 2015-codePr_70_70_48_71
    • Uniclass 2015-beschrijvingRecessed luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitelInterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures