Publiceer je producten
REVEN, Pendant SIB

REVEN, Pendant SIB

Reven is a linear LED pendant luminaire with a thin, articulated profile. Using advanced LED engines and optical control, Reven provides wide spread uplight and well controlled downlight. This highly efficient and comfortable illumination is offered in a wide range of light distributions together with comprehensive electrical and controls options. Reven ICL with an Independently Controllable Light output of its indirect and direct components is also available. Companion wall luminaire is also available. Reven is also available in T5 & T5HO.
Specificatie
  • SIZE: 1.5"X8" LIGHT SOURCE: LED, T5, T5HO CHROMATICITY: STATIC WHITE LIGHT DISTRIBUTION: DIRECT/INDIRECT MOUNTING: PENDANT, WALL OPTICS: PMO
Technische specificatie
  • Unieke ref.REVPSIB
  • ProductfamiliePendant
  • ProductgroepReven
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Hangers
  • IFC-classificatieLight Fixture
  • ETIM-codeEC001743
  • ETIM-naamPendant luminaire
  • UNSPSC-naamInterior lighting fixtures and accessories
  • UNSPSC-code391115
  • Uniclass 2015-codePr_70_70_48_62
  • Uniclass 2015-beschrijvingPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring