Publiceer je producten
SHALO3, Recessed S

SHALO3, Recessed S

Shalo - with a depth of merely 1.75" - fits within the height of a typical ceiling grid and yet provides a uniform luminous appearance without LED pixilation. The onboard driver and cartridge-mounted LED arrays using micro-structure optics make Shalo practical, as well as attractive. Shalo fits a variety of grid ceilings with main runners nominally 4" on center, including TECHZONE™, and can be installed as discrete luminaires, continuous runs of uninterrupted light, and patterns.
Specificatie
  • SIZE: 3 13/16" X 1 3/4" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE MOUNTING: RECESSED OPTICS: SLO
Technische specificatie
  • Unieke ref.SHL3R-S
  • ProductfamilieRecessed
  • ProductgroepShalo
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Verlichting
  • IFC-classificatieLight Fixture
  • UNSPSC-naamRecessed lighting
  • UNSPSC-code39111505
  • Uniclass 2015-codePr_70_70_48_71
  • Uniclass 2015-beschrijvingRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring