Publiceer je producten
SIDEVIEW, Recessed 22

SIDEVIEW, Recessed 22

The SideView 2x2 recessed luminaire delivers visually comfortable and notably pleasant general illumination with an uncommonly even luminous surface. This attractive and comfortable lighting result comes from our innovative LumenWerx Compression Planar Optic. With the LED flux side-coupled directly into the optical panel, the SideView housing is very shallow, less than 2 ¾" deep. Despite its minimal depth, the Sideview’s gently curved concave optic seems to disappear up into the ceiling.
Specificatie
  • SIZE: 2'X2' LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE MOUNTING: RECESSED OPTICS: CPO
Technische specificatie
  • Unieke ref.SIDVR
  • ProductfamilieRecessed
  • ProductgroepSideview
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Verlichting
  • IFC-classificatieLight Fixture
  • UNSPSC-naamRecessed lighting
  • UNSPSC-code39111505
  • Uniclass 2015-codePr_70_70_48_71
  • Uniclass 2015-beschrijvingRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring