Publiceer je producten
VEGA, Surface 1x4

VEGA, Surface 1x4

Vega is an efficient architectural LED troffer with a distinctive luminous shielding that features a median textured optic. Using advanced LED engines, Vega provides highly efficient illumination and offers comprehensive ceiling, electrical, and controls options in 2x2, 1x4, and 2x4 sizes. Vega is also available in T5/T5HO & T8.
Specificatie
  • SIZE: 2'X4', 2'X2', 1'X4' LIGHT SOURCE: LED, T5, T5HO, T8 LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO MOUNTING: RECESSED, SURFACE OPTICS: HLO, MTO
Technische specificatie
  • Unieke ref.VEGS-14
  • ProductfamilieSurface
  • ProductgroepVega
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • IFC-classificatieLight Fixture
  • UNSPSC-naamLighting Fixtures and Accessories
  • UNSPSC-code3911
  • Uniclass 2015-codePr_70_70_48_85
  • Uniclass 2015-beschrijvingSurface luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring