Publiceer je producten
VIA WET, Recessed, Direct

VIA WET, Recessed, Direct

Via Wet offers architectural lighting for wet locations in both exterior and interior applications. With a simple 3¾" high by 4½" wide profile of extruded aluminum, Via Wet can be installed in recessed, ceiling, wall, or pendant mounting. Fully sealed, Via Wet is suitable for extreme weather condition, -20ºC/-4ºF to 40ºC/104ºF. A choice of output options provides up to 1000 lumens per foot section.
Specificatie
  • SIZE: 4 1/2" X 3 3/4" LIGHT SOURCE: LED, T5, T5HO LIGHT DISTRIBUTION: DIRECT, ASYMMETRIC DIRECT CHROMATICITY: STATIC WHITE MOUNTING: RECESSED, SURFACE, PENDANT, WALL OPTICS: HLO, PMO
Technische specificatie
  • Unieke ref.VIAWETR
  • ProductfamilieRecessed
  • ProductgroepVia Wet
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-14
  • Editienummer1
Gerelateerd
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Verlichting
  • IFC-classificatieLight Fixture
  • UNSPSC-naamRecessed lighting
  • UNSPSC-code39111505
  • Uniclass 2015-codePr_70_70_48_71
  • Uniclass 2015-beschrijvingRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring