Publiceer je producten
Lundhs Baltic Green Countertop

Lundhs Baltic Green Countertop

LUNDHS Baltic Green is a dense and uniform, deep green granite with medium-sized rounded grains. It is quarried from the mountains in south east of Finland by Palin Granit. The stone is well suited for countertops, interior decoration, monuments, and small to medium-sized building projects, LUNDHS Baltic Green maintains its spectacular color even in outdoor conditions.

WORKTOP QUALITIES: Heat-, scratch-, stain-, and water-resistant, easy to clean and require a minimum of maintenance. 

LUNDHS Baltic Green for worktops/countertops is available in two different surface finishes;

* POLISHED; A high gloss polished finish.

* SILK/LEATHER; An elegant matte and lightly structured finish.


Neem contact op met Lundhs Real Stone

Specificatie
  • Natural stone from Finland, Granite. 
    Cut to size. Max size; 1800mm x 3300mm.
    Thickness; 20mm or 30mm.
    Weight 2680 kg/m3.

Technische specificatie
  • Unieke ref.Lundhs_Baltic_Green_Countertop
  • ProductfamilieCounterop material
  • Productgroep kitchen, bathroom, reception
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-01-04
  • Editienummer2
Gerelateerd
  • HoofdmateriaalSteen
  • Secundair materiaalSteen
  • Ontworpen inFinland
Classificatie
  • Categorie BIMobjectKeuken - Keukenbladen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_40_30_30_18
  • Uniclass 2015-beschrijvingCounter tops
  • CSI MasterFormat 2014 Code12 36 00
  • CSI MasterFormat 2014 TitelCountertops
  • OmniClass-nummer23-21 19 15 33 11
  • OmniClass-titelResidential Kitchen Specialty Casework

Beschikbaarheid regio

Europa Azië Noord Amerika