Publiceer je producten
Sliding Track Whiteboard Cabinet- PlanView®

Sliding Track Whiteboard Cabinet- PlanView®

​PlanView® Sliding Track Systems can help maximize presentation space in rooms where wall space is limited. Available in 3, 6, 8, or 10 tracks, each PlanView system is available with sliding panels that can be easily lifted out of the cabinet and reinserted on any track with no tools needed. Installation is simple, requiring just two workers, a screwdriver, a portable drill, a framing square, and a carpenter's level. Each PlanView Cabinet is load-bearing on the floor. Available on short lead times and manufactured in the USA.

Technische specificatie
  • Unieke ref.planview-3-to-10-track-slide-panel-cabinets
  • ProductfamilieSpecial Whiteboard Displays
  • ProductgroepPlanning & Scheduling
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-02-03
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMeubilair - Meubilair
  • IFC-classificatieFurnishing Element
  • ETIM-codeEC012123
  • ETIM-naamWhiteboard
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • Uniclass 2015-codePr_40_30_25_96
  • Uniclass 2015-beschrijvingWhiteboards
  • CSI MasterFormat 2014 Code10 11 00
  • CSI MasterFormat 2014 TitelVisual Display Units
  • OmniClass-nummer23-19 11 19
  • OmniClass-titelWriting Boards
  • CSI UniFormat II-codeE20
  • CSI UniFormat II-titelFURNISHINGS