Publiceer je producten
Sliding Whiteboard Wall Panel System- TrackWall®

Sliding Whiteboard Wall Panel System- TrackWall®

Condense a building's worth of whiteboard panels into a single sliding track cabinet with TrackWall. Each TrackWall cabinet is manufactured with a satin anodized 60-60 T-5 tempered aluminum frame housing 97 ½" tall by 49 ½" wide sliding panels that users can easily remove and insert as needed. Sliding panels are available in 21 options, including printed/plain magnetic whiteboards, fabric/cork bulletin boards, and map-mounting panels. Choose from 3, 6, 8, and 10 Track styles. Available on short lead times and manufactured in the USA

Quick and easy to Order and Install: It sits on the floor and attaches to the wall. Leveler glide feet adjust for uneven floors. Installations should take about 3 to 4 hours (with a coffee break.) All you need is two workers, a screwdriver, a drill (for wall bracket attachment), a framing square, and a carpenter's level.

Easy to Operate: Framed panels slide easily in the patented cabinet track system but stay in place until you are ready to move them. Panels can be removed and resequenced without tools.

Technische specificatie
  • Unieke ref.track-wall-full-height-sliding-panel-systems
  • ProductfamilieSpecial Whiteboard Displays
  • ProductgroepSliding Panel
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-02-03
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMeubilair - Meubilair
  • IFC-classificatieFurnishing Element
  • ETIM-codeEC012123
  • ETIM-naamWhiteboard
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • Uniclass 2015-codePr_40_30_25_96
  • Uniclass 2015-beschrijvingWhiteboards
  • CSI MasterFormat 2014 Code10 11 33
  • CSI MasterFormat 2014 TitelSliding Visual Display Units
  • OmniClass-nummer23-19 11 19
  • OmniClass-titelWriting Boards
  • CSI UniFormat II-codeE20
  • CSI UniFormat II-titelFURNISHINGS